Menu Search

Knurled Knob 36.0 mm M10 23.0 mm Steel Black

Item code:

1220620

28 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 3.8493
Standard pack: 10

Order in multiple of 10

Total price:

£ 38.49

10 x £ 3.8493

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Nut
Thread Size M10
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us