Menu Search

Knurled Knob 20.0 mm M5 Stainless Steel

Item code:

1504884

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 8.1739
Standard pack: 10

Order in multiple of 10

Total price:

£ 81.74

10 x £ 8.1739

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Style Knurled Nut
Type M5
Thread Size M5
Full Material Stainless Steel
Commodity Code 7318159589

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us