Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.5058 - £ 0.5058 Request the lead time here
M6
PA
12.0 mm
25.0 mm
60.0 mm
£ 0.3488 - £ 0.3488 5429 In stock
M8
PA
12.0 mm
25.0 mm
16.0 mm
£ 0.4655 - £ 0.4655 4988 In stock
M8
PA
12.0 mm
25.0 mm
35.0 mm
£ 0.3265 - £ 0.3265 1879 In stock
M8
PA
12.0 mm
25.0 mm
8.0 mm
£ 0.346 - £ 0.346 21094 In stock
M5
PA
10.0 mm
16.0 mm
30.0 mm
£ 0.7198 - £ 0.7198 916 In stock
M8
PA
12.0 mm
25.0 mm
60.0 mm
£ 1.063 - £ 1.063 1250 In stock
M10
PA
12.0 mm
25.0 mm
50.0 mm
£ 2.001 - £ 2.001 1950 In stock
M12
PA
12.0 mm
25.0 mm
20.0 mm
£ 2.9182 - £ 2.9182 454 In stock
M12
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.2543 - £ 0.2543 11552 In stock
M4
PA
10.0 mm
16.0 mm
12.0 mm
£ 0.2973 - £ 0.2973 3681 In stock
M4
PA
10.0 mm
16.0 mm
30.0 mm
£ 0.3126 - £ 0.3126 2894 In stock
M5
PA
10.0 mm
16.0 mm
15.0 mm
£ 0.4794 - £ 0.4794 2500 In stock
M6
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.3932 - £ 0.3932 3319 In stock
M8
PA
12.0 mm
25.0 mm
25.0 mm
£ 0.8059 - £ 0.8059 260 In stock
M10
PA
12.0 mm
25.0 mm
20.0 mm
£ 0.3279 - £ 0.3279 7966 In stock
M5
PA
10.0 mm
16.0 mm
20.0 mm
£ 0.774 - £ 0.774 19453 In stock
M10
PA
12.0 mm
25.0 mm
16.0 mm
£ 0.9088 - £ 0.9088 544 In stock
M8
PA
12.0 mm
25.0 mm
80.0 mm
£ 1.2256 - £ 1.2256 250 In stock
M10
PA
12.0 mm
25.0 mm
80.0 mm
£ 2.0983 - £ 2.0983 1064 In stock
M12
PA
12.0 mm
25.0 mm
40.0 mm
  • of 6
Knurled Screw M6 60.0 mm PA

0270660000VR

Price Range
£ 0.5058 - £ 0.5058

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 16.0 mm PA

0270090000VR

Price Range
£ 0.3488 - £ 0.3488

Stock Levels
5429 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 35.0 mm PA

0270130000VR

Price Range
£ 0.4655 - £ 0.4655

Stock Levels
4988 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 8.0 mm PA

0270200000VR

Price Range
£ 0.3265 - £ 0.3265

Stock Levels
1879 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 30.0 mm PA

0270250000VR

Price Range
£ 0.346 - £ 0.346

Stock Levels
21094 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 60.0 mm PA

0270290000VR

Price Range
£ 0.7198 - £ 0.7198

Stock Levels
916 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 50.0 mm PA

0270330000VR

Price Range
£ 1.063 - £ 1.063

Stock Levels
1250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 20.0 mm PA

0270380000VR

Price Range
£ 2.001 - £ 2.001

Stock Levels
1950 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 80.0 mm PA

0270440000VR

Price Range
£ 2.9182 - £ 2.9182

Stock Levels
454 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 12.0 mm PA

0270480000VR

Price Range
£ 0.2543 - £ 0.2543

Stock Levels
11552 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 30.0 mm PA

0270550000VR

Price Range
£ 0.2973 - £ 0.2973

Stock Levels
3681 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 15.0 mm PA

0270590000VR

Price Range
£ 0.3126 - £ 0.3126

Stock Levels
2894 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 50.0 mm PA

0270650000VR

Price Range
£ 0.4794 - £ 0.4794

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 25.0 mm PA

0270110000VR

Price Range
£ 0.3932 - £ 0.3932

Stock Levels
3319 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 20.0 mm PA

0270160000VR

Price Range
£ 0.8059 - £ 0.8059

Stock Levels
260 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 20.0 mm PA

0270230000VR

Price Range
£ 0.3279 - £ 0.3279

Stock Levels
7966 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 16.0 mm PA

0270270000VR

Price Range
£ 0.774 - £ 0.774

Stock Levels
19453 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 80.0 mm PA

0270310000VR

Price Range
£ 0.9088 - £ 0.9088

Stock Levels
544 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 80.0 mm PA

0270360000VR

Price Range
£ 1.2256 - £ 1.2256

Stock Levels
250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 40.0 mm PA

0270400000VR

Price Range
£ 2.0983 - £ 2.0983

Stock Levels
1064 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head