Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 1.277 - £ 1.3298 1328 In stock
M6
Nylon
12.0 mm
25.0 mm
50.0 mm
£ 1.0255 - £ 1.0686 36 In stock
M8
Nylon
12.0 mm
25.0 mm
10.0 mm
£ 1.1089 - £ 1.1547 38 In stock
M8
Nylon
12.0 mm
25.0 mm
30.0 mm
£ 1.6536 - £ 1.7231 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
60.0 mm
£ 1.6119 - £ 1.6814 170 In stock
M10
Nylon
12.0 mm
25.0 mm
20.0 mm
£ 3.1822 - £ 3.2378 200 In stock
M12
Nylon
12.0 mm
25.0 mm
20.0 mm
£ 4.3495 - £ 4.4329 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 0.7684 - £ 0.8004 973 In stock
M4
Nylon
10.0 mm
16.0 mm
10.0 mm
£ 0.8643 - £ 0.9004 50 In stock
M4
Nylon
10.0 mm
16.0 mm
25.0 mm
£ 0.8754 - £ 0.9116 975 In stock
M5
Nylon
10.0 mm
16.0 mm
8.0 mm
£ 1.0727 - £ 1.1186 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
25.0 mm
£ 0.9949 - £ 1.0366 9 In stock
M6
Nylon
12.0 mm
25.0 mm
10.0 mm
£ 1.1812 - £ 1.2298 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
25.0 mm
£ 1.473 - £ 1.5286 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
60.0 mm
£ 1.0783 - £ 1.1242 179 In stock
M8
Nylon
12.0 mm
25.0 mm
16.0 mm
£ 1.2284 - £ 1.2798 38 In stock
M8
Nylon
12.0 mm
25.0 mm
35.0 mm
£ 1.598 - £ 1.6675 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
70.0 mm
£ 2.1261 - £ 2.2095 Request the lead time here
M10
Nylon
12.0 mm
25.0 mm
50.0 mm
£ 3.0988 - £ 3.1683 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
30.0 mm
£ 0.7253 - £ 0.7559 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
6.0 mm
  • of 6
Knurled Screw M6 50.0 mm Nylon Natural

429013000002

Price Range
£ 1.3298 - £ 1.277

Stock Levels
1328 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 10.0 mm Nylon Natural

429015000002

Price Range
£ 1.0686 - £ 1.0255

Stock Levels
36 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 30.0 mm Nylon Natural

429017000002

Price Range
£ 1.1547 - £ 1.1089

Stock Levels
38 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 60.0 mm Nylon Natural

429019000002

Price Range
£ 1.7231 - £ 1.6536

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 20.0 mm Nylon Natural

429021000002

Price Range
£ 1.6814 - £ 1.6119

Stock Levels
170 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 20.0 mm Nylon Natural

429025000002

Price Range
£ 3.2378 - £ 3.1822

Stock Levels
200 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 80.0 mm Nylon Natural

429028000002

Price Range
£ 4.4329 - £ 4.3495

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 10.0 mm Nylon Natural

429001500002

Price Range
£ 0.8004 - £ 0.7684

Stock Levels
973 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 25.0 mm Nylon Natural

429003500002

Price Range
£ 0.9004 - £ 0.8643

Stock Levels
50 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 8.0 mm Nylon Natural

429005500002

Price Range
£ 0.9116 - £ 0.8754

Stock Levels
975 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 25.0 mm Nylon Natural

429007500002

Price Range
£ 1.1186 - £ 1.0727

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 10.0 mm Nylon Natural

429009500002

Price Range
£ 1.0366 - £ 0.9949

Stock Levels
9 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 25.0 mm Nylon Natural

429011500002

Price Range
£ 1.2298 - £ 1.1812

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 60.0 mm Nylon Natural

429013500002

Price Range
£ 1.5286 - £ 1.473

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 16.0 mm Nylon Natural

429015500002

Price Range
£ 1.1242 - £ 1.0783

Stock Levels
179 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 35.0 mm Nylon Natural

429017500002

Price Range
£ 1.2798 - £ 1.2284

Stock Levels
38 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 70.0 mm Nylon Natural

429019500002

Price Range
£ 1.6675 - £ 1.598

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 50.0 mm Nylon Natural

429022500002

Price Range
£ 2.2095 - £ 2.1261

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 30.0 mm Nylon Natural

429025500002

Price Range
£ 3.1683 - £ 3.0988

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 6.0 mm Nylon Natural

429000500002

Price Range
£ 0.7559 - £ 0.7253

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Wing Head