Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.8087 - £ 0.8421 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
15.0 mm
£ 0.9894 - £ 1.0311 750 In stock
M4
Nylon
10.0 mm
16.0 mm
40.0 mm
£ 0.9658 - £ 1.0061 13563 In stock
M5
Nylon
10.0 mm
16.0 mm
15.0 mm
£ 1.1506 - £ 1.1992 1875 In stock
M5
Nylon
10.0 mm
16.0 mm
40.0 mm
£ 1.0491 - £ 1.0936 940 In stock
M6
Nylon
12.0 mm
25.0 mm
15.0 mm
£ 1.4174 - £ 1.473 523 In stock
M6
Nylon
12.0 mm
25.0 mm
40.0 mm
£ 1.0144 - £ 1.0561 2523 In stock
M8
Nylon
12.0 mm
25.0 mm
8.0 mm
£ 1.2173 - £ 1.2687 978 In stock
M8
Nylon
12.0 mm
25.0 mm
25.0 mm
£ 1.5564 - £ 1.6258 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
50.0 mm
£ 1.7787 - £ 1.8621 18 In stock
M10
Nylon
12.0 mm
25.0 mm
16.0 mm
£ 2.0427 - £ 2.1261 190 In stock
M10
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 3.6269 - £ 3.6964 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
50.0 mm
£ 1.0727 - £ 1.1186 973 In stock
M6
Nylon
12.0 mm
25.0 mm
30.0 mm
£ 1.6814 - £ 1.7509 423 In stock
M6
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 1.1395 - £ 1.1867 672 In stock
M8
Nylon
12.0 mm
25.0 mm
20.0 mm
£ 1.473 - £ 1.5286 40 In stock
M8
Nylon
12.0 mm
25.0 mm
40.0 mm
£ 1.8065 - £ 1.8899 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
80.0 mm
£ 2.14 - £ 2.2234 600 In stock
M10
Nylon
12.0 mm
25.0 mm
60.0 mm
£ 3.1405 - £ 3.21 450 In stock
M12
Nylon
12.0 mm
25.0 mm
40.0 mm
£ 0.7851 - £ 0.8171 1948 In stock
M4
Nylon
10.0 mm
16.0 mm
12.0 mm
  • of 6
Knurled Screw M4 15.0 mm Nylon Natural

429002500002

Price Range
£ 0.8421 - £ 0.8087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 40.0 mm Nylon Natural

429004500002

Price Range
£ 1.0311 - £ 0.9894

Stock Levels
750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 15.0 mm Nylon Natural

429006500002

Price Range
£ 1.0061 - £ 0.9658

Stock Levels
13563 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M5 40.0 mm Nylon Natural

429008500002

Price Range
£ 1.1992 - £ 1.1506

Stock Levels
1875 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 15.0 mm Nylon Natural

429010500002

Price Range
£ 1.0936 - £ 1.0491

Stock Levels
940 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 40.0 mm Nylon Natural

429012500002

Price Range
£ 1.473 - £ 1.4174

Stock Levels
523 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 8.0 mm Nylon Natural

429014500002

Price Range
£ 1.0561 - £ 1.0144

Stock Levels
2523 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 25.0 mm Nylon Natural

429016500002

Price Range
£ 1.2687 - £ 1.2173

Stock Levels
978 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 50.0 mm Nylon Natural

429018500002

Price Range
£ 1.6258 - £ 1.5564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 16.0 mm Nylon Natural

429020500002

Price Range
£ 1.8621 - £ 1.7787

Stock Levels
18 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 80.0 mm Nylon Natural

429024000002

Price Range
£ 2.1261 - £ 2.0427

Stock Levels
190 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 50.0 mm Nylon Natural

429026500002

Price Range
£ 3.6964 - £ 3.6269

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 30.0 mm Nylon Natural

429012000002

Price Range
£ 1.1186 - £ 1.0727

Stock Levels
973 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Wing Head
Knurled Screw M6 80.0 mm Nylon Natural

429014000002

Price Range
£ 1.7509 - £ 1.6814

Stock Levels
423 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 20.0 mm Nylon Natural

429016000002

Price Range
£ 1.1867 - £ 1.1395

Stock Levels
672 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 40.0 mm Nylon Natural

429018000002

Price Range
£ 1.5286 - £ 1.473

Stock Levels
40 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M8 80.0 mm Nylon Natural

429020000002

Price Range
£ 1.8899 - £ 1.8065

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Wing Head
Knurled Screw M10 60.0 mm Nylon Natural

429023000002

Price Range
£ 2.2234 - £ 2.14

Stock Levels
600 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Wing Head
Knurled Screw M12 40.0 mm Nylon Natural

429026000002

Price Range
£ 3.21 - £ 3.1405

Stock Levels
450 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Wing Head
Knurled Screw M4 12.0 mm Nylon Natural

429002000002

Price Range
£ 0.8171 - £ 0.7851

Stock Levels
1948 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Wing Head