Menu Search

Shank Latch 80.0 mm 19.0 mm Stainless Steel

Item code:

493476

295 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 36.1699
50 + £ 18.6745
Standard pack: 50

Order any quantity

Total price:

£ 36.17

1 x £ 36.1699

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material 304 Stainless Steel
Mounting Hole Diameter 6.5 mm
Overall Length 80.0 mm
Overall Thickness 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us