Quantity | Unit price |
---|---|
500 + | £ 0.3001 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA |
Base Length | 42.0 mm |
Base Length | 1.654 in |
Distance Between Fixing Holes | 30.0 mm |
Distance Between Fixing Holes | 1.181 in |
Inside Height | 3.7 mm |
Inside Height | 0.146 in |
Inside Width | 30.0 mm |
Inside Width | 1.181 in |
Compatible Hole Length | 5.3 mm |
Compatible Hole Length | 0.209 in |
Compatible Hole Width | 2.6 mm |
Compatible Hole Width | 0.102 in |
Overall Height | 7.3 mm |
Overall Height | 0.287 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.063 in |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Snap In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.