HTTP Status 400 – Bad Request

Menu Search

Torque Hinges - Dual Axis

In stock

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Width Full Material View
£ 104.5701 - £ 221.9684 100 In stock
60.0 mm
30.0 mm
Stainless Steel
£ 201.9142 - £ 428.564 Request the lead time here
50.0 mm
76.0 mm
Stainless Steel
Torque Hinge 60.0 mm 30.0 mm 303 Stainless Steel

550070

Price Range
£ 221.9684 - £ 104.5701

Stock Levels
100 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    30.0 mm
  • Mounting Hole Shape
    Round
  • Number of Mounting Holes
    8
Torque Hinge 50.0 mm 76.0 mm 303 Stainless Steel

550069

Price Range
£ 428.564 - £ 201.9142

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Mounting Hole Shape
    Round
  • Number of Mounting Holes
    8
HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request