Menu Search

Torsion Spring 90 ° Right Hand 10.4 mm 328.00 Nmm

This 90° torsion spring has an outer diameter of 10.36 mm with a leg length from the centre of 50.8 mm and torque of 328 Nm. It has a left hand wind direction and recommended mandrel size of 5.94 mm.
Essentra Part Number:

10417034

Manufacturer Part Number:

1217778

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.1545
150 - 299 £ 2.0411
300 + £ 1.9418
Standard pack: 30

Order in multiple of 30

Total price:

£ 64.64

30 x £ 2.1545

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 328.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.3 mm
Mandrel Size 5.9 mm
Minimum Axial Space 7.4 mm
Outside Diameter 10.4 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us