Menu Search

Torsion Spring 270 ° Left Hand 13.6 mm 475.00 Nmm

This 270° torsion spring has an outer diameter of 13.64 mm with a leg length from the centre of 50.8 mm and torque of 475 Nm. It has a left hand wind direction and recommended mandrel size of 8.33 mm.
Essentra Part Number:

10441336

Manufacturer Part Number:

1217807

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.4663
150 - 299 £ 2.3245
300 + £ 2.2112
Standard pack: 30

Order in multiple of 30

Total price:

£ 73.99

30 x £ 2.4663

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 475.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 1.5 mm
Mandrel Size 8.3 mm
Minimum Axial Space 20.2 mm
Outside Diameter 13.6 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us