Menu Search

Tube Connectors 20.0 mm Black Nylon

Saddle Washers designed for use during the assembly of round cross tubes. It can accommodate round tubes and fixes them in the required position, limiting excessive movement and vibration. Made of black colour and Nylon material.
Item code:

146003011401

218 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.2437
250 - 999 £ 1.2187
1000 + £ 1.1937
Standard pack: 25

Order in multiple of 25

Total price:

£ 31.09

25 x £ 1.2437

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Finish Matt
Colour Black
Head Shape Round
Thread Size M6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us