Quantity | Unit price |
---|---|
25 - 249 | £ 2.1631 |
250 - 999 | £ 2.1221 |
1000 + | £ 2.081 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size Range | 32.0 mm |
---|---|
Compatible Tube Size Range | 1.26 in |
Maximum Compatible Wall Thickness | 1.0 mm |
Maximum Compatible Wall Thickness | 0.039 in |
Head Shape | Round |
Threaded Centre | Yes |
Material | Nylon |
Finish | Matt |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue