Quantity | Unit price |
---|---|
10 - 49 | £ 4.8466 |
50 + | £ 4.7507 |
Compatible Tube Size Range | 20.0 mm |
---|---|
Compatible Tube Size Range | 0.787 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Shape | Square |
Fitting Style | Push Fit |
Threaded Centre | No |
Metal Prongs | No |
Material | PA |
Finish | Polished |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue