Quantity | Unit price |
---|---|
10 - 99 | £ 5.5759 |
100 - 499 | £ 1.6814 |
500 - 999 | £ 1.6397 |
1000 + | £ 1.6119 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Nylon |
---|---|
Finish | Polished |
Colour | Black |
Type | 2 |
D | 25.0 mm |
D | 0.984 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.