Quantity | Unit price |
---|---|
15 - 74 | £ 8.3172 |
75 - 499 | £ 2.3685 |
500 - 999 | £ 2.3274 |
1000 + | £ 2.2727 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Wall Thickness | 2.0 mm |
---|---|
Maximum Compatible Wall Thickness | 0.079 in |
Head Shape | Square |
Fitting Style | Push Fit |
Material | Nylon |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue