Menu Search

Tube Connectors None 30.0 mm Square 2.0 mm Nylon Black

Zinc Plated Nylon Square Threaded Insert & Glide has a threaded insert to accommodate adjustable levelling mounts and feet.
Item code:

461913

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 9.7187
50 + £ 2.9043
Standard pack: 50

Order in multiple of 5

Total price:

£ 48.59

5 x £ 9.7187

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Colour Black
Head Shape Square
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us