Menu Search

Tube Connectors Square 25.0 mm PA Black

Multidirectional Connector for square tubes is easy and simple to install thanks to their push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts. Made from Polyamide material.
Item code:

462364

124 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 6.9308
100 + £ 5.5446
Standard pack: 100

Order in multiple of 10

Total price:

£ 69.31

10 x £ 6.9308

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Matt
Colour Black
Head Shape Square
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us