Menu Search

Tube Connectors 1.5 mm 2.0 mm 200 ° Polished PA

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

463685

144 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 13.7834
100 + £ 5.8364
Standard pack: 100

Order any quantity

Total price:

£ 13.78

1 x £ 13.7834

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Polished
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us