Quantity | Unit price |
---|---|
1 - 49 | £ 22.46 |
50 + | £ 9.4912 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | PE |
---|---|
Finish | No Finish |
Colour | Black |
Head Shape | Round |
Type | 2 |
Metal Core | Yes |
D | 32.0 mm |
D | 1.26 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.