Menu Search

Straight Tube Connector Round 1.5 20.0 mm Black Nylon

Tube Connector is easy and simple to install due to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts. Made from Nylon material and with a round head shape.
Item code:

463697

1816 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
120 - 1199 £ 2.2043
1200 + £ 0.9338
Standard pack: 1200

Order in multiple of 120

Total price:

£ 264.52

120 x £ 2.2043

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Matt
Colour Black
Head Shape Round
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us