Menu Search

Tube Connectors Square 1.5 20.0 mm Black PA

Nylon Square Threaded Tube Connector has a threaded insert to accommodate adjustable levelling mounts and feet.
Item code:

463708

162 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 £ 12.2982
200 + £ 4.9888
Standard pack: 200

Order any quantity

Total price:

£ 12.30

1 x £ 12.2982

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Finish Matt
Colour Black
Head Shape Square
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us