Menu Search

Tube Connectors 2.0 mm 30.0 mm Matt PA

This Square Insert is designed to provide a tight-fitting connection on a square tube or pipe end while preventing scratches or damage to floors and other surfaces. It also protects the tube from contaminants while fitting and providing the best grip possible. It is black and made of Nylon material.
Item code:

490988

165 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 59 £ 14.6954
60 + £ 7.1427
Standard pack: 60

Order any quantity

Total price:

£ 14.70

1 x £ 14.6954

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Nylon
Finish Matt
Colour Black
Head Shape Square
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us