Quantity | Unit price |
---|---|
20 - 199 | £ 2.814 |
200 - 999 | £ 1.3229 |
1000 + | £ 1.2965 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | PA |
---|---|
Finish | No Finish |
Colour | Natural |
Head Shape | Round |
Type | Female (with Nut) |
Thread Size | M10 |
D | 30.0 mm |
D | 1.181 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.