Menu Search

Tube Connectors Square 25.0 mm PA Black

Tube Connector is easy and simple to install by screwing on. It has a threaded insert to accommodate adjustable levelling feet and mounts. The square head shaped Tube Connector has a stainless steel nut.
Item code:

550362

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 2.1522
300 + £ 1.0144
Standard pack: 300

Order in multiple of 30

Total price:

£ 64.57

30 x £ 2.1522

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Matt
Colour Black
Head Shape Square
Thread Size M8
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us