Quantity | Unit price |
---|---|
15 - 149 | £ 6.546 |
150 - 749 | £ 3.0941 |
750 + | £ 3.0257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size Range | 40.0 mm |
---|---|
Compatible Tube Size Range | 1.575 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Head Shape | Square |
Fitting Style | Push Fit |
Threaded Centre | Yes |
Material | PA |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue