Menu Search

Expanding Tube Connector Rectangular 30.0 mm 50.0 mm 2 PA Black

Tube Connector is easy and simple to install due to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts. Made from Nylon material and with a rectangular head shape.
Item code:

550419

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 £ 6.7744
150 - 749 £ 3.1961
750 + £ 3.1266
Standard pack: 150

Order in multiple of 15

Total price:

£ 101.62

15 x £ 6.7744

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Eroded
Colour Black
Head Shape Rectangular
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us