Menu Search

Expanding Tube Connector Square 2.0 30.0 mm Male Part (with Bolt) PA Black

Item code:

551752

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 4.1168
250 - 1249 £ 1.9593
1250 + £ 1.9177
Standard pack: 250

Order in multiple of 25

Total price:

£ 102.92

25 x £ 4.1168

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Matt
Colour Black
Head Shape Square
Type Male Part (with Bolt)
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us