Menu Search

Expanding Tube Connector Square 1.5 45.0 mm Female Part (with Nut) PA Black

Item code:

551757

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 6.9829
100 - 499 £ 3.2934
500 + £ 3.2378
Standard pack: 100

Order in multiple of 10

Total price:

£ 69.83

10 x £ 6.9829

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA
Finish Matt
Colour Black
Head Shape Square
Type Female Part (with Nut)
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us