Quantity | Unit price |
---|---|
250 - 1249 | £ 1.5761 |
1250 + | £ 1.536 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size Range | 35.0 mm |
---|---|
Compatible Tube Size Range | 1.378 in |
Head Shape | Round |
Fitting Style | Push Fit |
Threaded Centre | Yes |
Metal Prongs | No |
Material | PA |
Finish | No Finish |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue