Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | d | h | Type | View |
---|---|---|---|---|---|---|
£ 0.0906 - £ 0.2264 | 19000 In stock |
1.122 in
28.5 mm
|
0.524 in
13.3 mm
|
|
||
£ 0.0701 - £ 0.1756 | 35900 In stock |
0.87 in
22.1 mm
|
0.433 in
11.0 mm
|
|
||
£ 0.4613 - £ 1.5998 | Request the lead time here |
2.756 in
70.0 mm
|
1.85 in
47.0 mm
|
|
||
£ 0.2279 - £ 0.568 | Request the lead time here |
1.85 in
47.0 mm
|
0.488 in
12.4 mm
|
|
||
£ 0.4127 - £ 0.421 | 4200 In stock |
2.244 in
57.0 mm
|
0.492 in
12.5 mm
|
|
||
£ 0.1389 - £ 0.3491 | 1600 In stock |
1.366 in
34.7 mm
|
0.492 in
12.5 mm
|
|
||
£ 0.1667 - £ 0.4194 | 8775 In stock |
1.622 in
41.2 mm
|
0.504 in
12.8 mm
|
|
||
10856 | £ 0.3321 - £ 0.8285 | 4500 In stock |
2.748 in
69.8 mm
|
0.476 in
12.1 mm
|
|
|
£ 0.079 - £ 0.1972 | 8100 In stock |
1.004 in
25.5 mm
|
0.516 in
13.1 mm
|
|
||
£ 0.1035 - £ 0.31 | 17550 In stock |
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
|
||
£ 0.3349 - £ 0.8337 | 1121 In stock |
2.972 in
75.5 mm
|
0.484 in
12.3 mm
|
|
||
12532 | £ 0.2904 - £ 0.6357 | 5200 In stock |
1.555 in
39.5 mm
|
1.693 in
43.0 mm
|
|
|
£ 0.4488 - £ 0.7634 | 9500 In stock |
2.48 in
63.0 mm
|
0.496 in
12.6 mm
|
|
||
10539 | £ 0.2529 - £ 0.6331 | 2100 In stock |
2.106 in
53.5 mm
|
0.484 in
12.3 mm
|
|
|
£ 0.3585 - £ 0.8911 | 16100 In stock |
3.228 in
82.0 mm
|
0.484 in
12.3 mm
|
|
||
£ 0.1514 - £ 0.3778 | 7900 In stock |
1.496 in
38.0 mm
|
0.48 in
12.2 mm
|
|
||
£ 0.4405 - £ 0.7347 | 600 In stock |
2.343 in
59.5 mm
|
0.492 in
12.5 mm
|
|
||
11130 | £ 0.2404 - £ 0.5914 | Request the lead time here |
1.98 in
50.3 mm
|
0.461 in
11.7 mm
|
|
|
£ 0.3279 - £ 0.8676 | Request the lead time here |
2.244 in
57.0 mm
|
1.732 in
44.0 mm
|
|
||
£ 0.2376 - £ 0.4846 | 2900 In stock |
1.22 in
31.0 mm
|
1.535 in
39.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue