Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | d | h | Type | View |
---|---|---|---|---|---|---|
£ 0.1667 - £ 0.4194 | 8775 In stock |
1.622 in
41.2 mm
|
0.504 in
12.8 mm
|
|
||
12532 | £ 0.2904 - £ 0.6357 | 5200 In stock |
1.555 in
39.5 mm
|
1.693 in
43.0 mm
|
|
|
£ 0.0512 - £ 0.1305 | Request the lead time here |
0.35 in
8.9 mm
|
0.315 in
8.0 mm
|
|
||
11418 | £ 0.0578 - £ 0.1446 | 11480 In stock |
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
|
|
£ 0.3223 - £ 0.8103 | 1200 In stock |
2.614 in
66.4 mm
|
0.433 in
11.0 mm
|
|
||
£ 0.5405 - £ 1.8708 | 203 In stock |
3.209 in
81.5 mm
|
2.126 in
54.0 mm
|
|
||
£ 0.3585 - £ 0.8911 | 16100 In stock |
3.228 in
82.0 mm
|
0.484 in
12.3 mm
|
|
||
£ 0.3335 - £ 0.8311 | 1004 In stock |
2.854 in
72.5 mm
|
0.496 in
12.6 mm
|
|
||
£ 0.4613 - £ 1.5998 | Request the lead time here |
2.756 in
70.0 mm
|
1.85 in
47.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue