Quantity | Unit price |
---|---|
500 - 4999 | £ 0.074 |
5000 - 24999 | £ 0.0528 |
25000 + | £ 0.0475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 10.5 mm |
---|---|
H | 0.413 in |
D | 43.0 mm |
D | 1.693 in |
d | 41.0 mm |
d | 1.614 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Type | Without Finger Grip |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.