Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 10.0 mm |
---|---|
H | 0.394 in |
D | 50.0 mm |
D | 1.969 in |
d | 4.0 mm |
d | 0.157 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Grip Type | Without Finger Grip |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue