Menu Search

Twist Ties 35.0 mm (DIA) PA Natural

The ends of these ties twist into place with very little effort and releasable and reusable for hassle-free wire bundling. The smooth ball shaped ends won't cut into wire or cable insulation.
Item code:

058033000002

87385 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.264
500 - 999 £ 0.2584
1000 + £ 0.2529
Standard pack: 250

Order in multiple of 250

Total price:

£ 66.00

250 x £ 0.264

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Twist Lock
Commodity Code 3926909790
Full Material Polyamide 66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us