Quantity | Unit price |
---|---|
500 - 2499 | £ 0.0399 |
2500 - 4999 | £ 0.0391 |
5000 + | £ 0.0383 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | 1/4" Lock |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Twist Lock |
Minimum Compatible Cable Diameter | 5.1 mm |
Minimum Compatible Cable Diameter | 0.201 in |
Maximum Compatible Cable Diameter | 6.9 mm |
Maximum Compatible Cable Diameter | 0.272 in |
Overall Height | 22.2 mm |
Overall Height | 0.874 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue