Menu Search

Twist Ties 6.1 mm (DIA) PA Natural

This kurly lock has a flexible base so that it can be mounted to contoured surfaces. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Manufactured from natural nylon rated to UL94 V-2.
Item code:

KL-200

197589 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 19999 £ 0.0343
20000 + £ 0.0336
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 34.30

1000 x £ 0.0343

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Colour Natural
Mounting Method Not Mounted
UL/CSA Description UL E71558
Commodity Code 3926909790
Full Material Polyamide 66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us