Menu Search

Twist Ties 12.7 mm (DIA) PA Natural

This kurly lock has a flexible base so that it can be mounted to contoured surfaces. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Manufactured from natural nylon rated to UL94 V-2.
Item code:

KL-450

59926 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 15999 £ 0.0324
16000 + £ 0.0319
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 32.40

1000 x £ 0.0324

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Colour Natural
Material PA
Mounting Method Not Mounted
Minimum Compatible Cable Diameter 10.2 mm
Maximum Compatible Cable Diameter 12.7 mm
Overall Height 30.5 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us