10175712
TL-1125BK
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1573 |
| 5000 - 9999 | £ 0.1545 |
| 10000 + | £ 0.1516 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Ball End Type | Ball |
|---|---|
| Colour | Black |
| Mounting Method | Twist Lock |
| Overall Height | 55.6 mm |
| Overall Height | 2.189 in |
| UL/CSA Description | UL E71558 |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Compatible Cable Diameter Range | 1.185 in |
| Compatible Cable Diameter Range | 30.1 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue