Menu Search

Twist Ties 10.2 mm (DIA) PA Black

This twist lock tie helps to quickly bundle wires together. Simply twist the ends to provide a firm hold, twist in the opposite direction to remove the tie just as easily. This tie is manufactured in material rated UL94 V-2
Item code:

TL-350BK

42796 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0479
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 47.90

1000 x £ 0.0479

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Black
Mounting Method Twist Lock
UL/CSA Description UL E71558
Commodity Code 3926909790
Full Material Polyamide 66

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us