Useful two-way connector clamp, with entry points for two tubes. With stainless steel or aluminium options and available for multiple hole sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Bore Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 26.6882 - £ 26.6882 | In production |
Grey
|
0.984 in
25.0 mm
|
||||||||
£ 65.4107 - £ 65.4107 | In production |
Black
|
2.165 in
55.0 mm
|
||||||||
£ 38.0482 - £ 38.0482 | In production |
Grey
|
0.787 in
20.0 mm
|
||||||||
£ 51.1589 - £ 51.1589 | In production |
Black
|
1.378 in
35.0 mm
|
||||||||
1504016 | £ 55.7884 - £ 55.7884 | In production |
Black
|
1.969 in
50.0 mm
|
|||||||
£ 26.9735 - £ 26.9735 | In production |
Black
|
0.984 in
25.0 mm
|
||||||||
£ 26.1046 - £ 26.1046 | In production |
Grey
|
1.181 in
30.0 mm
|
||||||||
£ 43.9227 - £ 43.9227 | In production |
Grey
|
1.969 in
50.0 mm
|
||||||||
£ 55.7884 - £ 55.7884 | In production |
Grey
|
1.654 in
42.0 mm
|
||||||||
£ 43.6893 - £ 43.6893 | In production |
Black
|
1.26 in
32.0 mm
|
||||||||
£ 43.1705 - £ 43.1705 | In production |
Black
|
1.26 in
32.0 mm
|
||||||||
£ 26.1046 - £ 26.1046 | In production |
Grey
|
0.787 in
20.0 mm
|
||||||||
£ 43.9227 - £ 43.9227 | In production |
Grey
|
1.654 in
42.0 mm
|
||||||||
£ 43.9486 - £ 43.9486 | In production |
Black
|
1.969 in
50.0 mm
|
||||||||
£ 65.5274 - £ 65.5274 | In production |
Grey
|
2.362 in
60.0 mm
|
||||||||
£ 26.6882 - £ 26.6882 | In production |
Grey
|
1.181 in
30.0 mm
|
||||||||
£ 65.1514 - £ 65.1514 | In production |
Grey
|
1.969 in
50.0 mm
|
||||||||
£ 26.2213 - £ 26.2213 | In production |
Black
|
0.984 in
25.0 mm
|
||||||||
£ 43.9486 - £ 43.9486 | In production |
Black
|
1.969 in
50.0 mm
|
||||||||
£ 38.2557 - £ 38.2557 | In production |
Grey
|
1.181 in
30.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue