Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | S | D | Thread Sizes (All) | Colour | H | L | Thread Standard | View |
---|---|---|---|---|---|---|---|---|---|---|
BL5A | £ 0.0694 - £ 0.1753 | Request the lead time here |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
9/16-18
|
Yellow
|
0.598 in
15.2 mm
|
0.421 in
10.7 mm
|
UNF Threads
|
|
£ 0.2501 - £ 0.7842 | Request the lead time here |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
1-3/16-12
|
Yellow
|
1 in
25.4 mm
|
0.701 in
17.8 mm
|
UNF Threads
|
||
£ 0.1403 - £ 0.3543 | 8400 In stock |
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
7/8-14
|
Yellow
|
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
UNF Threads
|
||
£ 0.1178 - £ 0.3152 | 6000 In stock |
0.681 in
17.3 mm
|
0.941 in
23.9 mm
|
3/4-16
|
Yellow
|
0.709 in
18.0 mm
|
0.52 in
13.2 mm
|
UNF Threads
|
||
£ 0.3668 - £ 0.9718 | Request the lead time here |
1.071 in
27.2 mm
|
1.61 in
40.9 mm
|
1-5/16-12
|
Yellow
|
0.992 in
25.2 mm
|
0.701 in
17.8 mm
|
UNF Threads
|
||
£ 0.1259 - £ 0.3335 | Request the lead time here |
0.752 in
19.1 mm
|
1.059 in
26.9 mm
|
7/8-14
|
Yellow
|
0.799 in
20.3 mm
|
0.559 in
14.2 mm
|
UNF Threads
|
||
£ 0.5183 - £ 1.4304 | 350 In stock |
1.5 in
38.1 mm
|
2.126 in
54.0 mm
|
1-7/8-12
|
Yellow
|
1.051 in
26.7 mm
|
0.748 in
19.0 mm
|
UNF Threads
|
||
£ 0.4307 - £ 1.1334 | Request the lead time here |
1.071 in
27.2 mm
|
1.61 in
40.9 mm
|
1-5/16-12
|
Yellow
|
0.992 in
25.2 mm
|
0.701 in
17.8 mm
|
UNF Threads
|
||
£ 0.2376 - £ 0.7425 | 340 In stock |
1 in
25.4 mm
|
1.5 in
38.1 mm
|
1-3/16-12
|
Yellow
|
1 in
25.4 mm
|
0.701 in
17.8 mm
|
UNF Threads
|
||
£ 0.1382 - £ 0.2159 | Request the lead time here |
0.429 in
10.9 mm
|
0.622 in
15.8 mm
|
7/16-20
|
Yellow
|
0.571 in
14.5 mm
|
0.39 in
9.9 mm
|
UNF Threads
|
||
£ 0.3585 - £ 0.8077 | Request the lead time here |
1.126 in
28.6 mm
|
1.685 in
42.8 mm
|
1-5/8-12
|
Yellow
|
1.071 in
27.2 mm
|
0.772 in
19.6 mm
|
UNF Threads
|
||
£ 0.0728 - £ 0.1727 | 2500 In stock |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
1/2-13
|
Black
|
0.693 in
17.6 mm
|
0.409 in
10.4 mm
|
UNC Threads
|
||
£ 0.1543 - £ 0.2124 | 3000 In stock |
0.5 in
12.7 mm
|
0.689 in
17.5 mm
|
1/2-13
|
Black
|
0.693 in
17.6 mm
|
0.409 in
10.4 mm
|
UNF Threads
|
||
£ 0.5461 - £ 1.506 | Request the lead time here |
1.5 in
38.1 mm
|
2.126 in
54.0 mm
|
1-7/8-12
|
Yellow
|
1.051 in
26.7 mm
|
0.748 in
19.0 mm
|
UNF Threads
|
||
£ 0.3779 - £ 0.8442 | Request the lead time here |
1.126 in
28.6 mm
|
1.685 in
42.8 mm
|
1-5/8-12
|
Yellow
|
1.071 in
27.2 mm
|
0.772 in
19.6 mm
|
UNF Threads
|
||
£ 0.1611 - £ 0.4038 | 11840 In stock |
0.87 in
22.1 mm
|
1.311 in
33.3 mm
|
1-1/16-12
|
Yellow
|
0.909 in
23.1 mm
|
0.661 in
16.8 mm
|
UNF Threads
|
||
£ 0.124 - £ 0.3309 | Request the lead time here |
0.681 in
17.3 mm
|
0.941 in
23.9 mm
|
3/4-16
|
Yellow
|
0.709 in
18.0 mm
|
0.52 in
13.2 mm
|
UNF Threads
|
||
£ 0.1431 - £ 0.1905 | Request the lead time here |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
9/16-18
|
Yellow
|
0.598 in
15.2 mm
|
0.421 in
10.7 mm
|
UNF Threads
|
||
BL10I | £ 0.3915 - £ 0.4716 | 1800 In stock |
0.87 in
22.1 mm
|
1.311 in
33.3 mm
|
1-1/16-12
|
Yellow
|
0.909 in
23.1 mm
|
0.661 in
16.8 mm
|
UNF Threads
|
|
£ 0.1543 - £ 0.4663 | 3250 In stock |
0.429 in
10.9 mm
|
0.622 in
15.8 mm
|
7/16-20
|
Yellow
|
0.571 in
14.5 mm
|
0.39 in
9.9 mm
|
UNF Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue