Quantity | Unit price |
---|---|
1 - 9 | £ 59.96 |
10 - 19 | £ 53.96 |
20 - 49 | £ 50.97 |
50 - 99 | £ 47.97 |
100 + | £ 41.97 |
Rail size | 15.0 |
---|---|
l1 | 58.6 |
h1 | 24.0 |
l2 | 40.2 |
w1 | 34.0 |
l3 | 26.0 |
h2 | 3.3 |
h3 | 4.8 |
h4 | 13.0 |
d1 | M4 |
h5 | 6.0 |
d2 | 4.5 |
h6 | 5.5 |
w2 | 26.0 |
w3 | 15.0 |
w4 | 9.5 |
l4 | 5.0 |
l5 | 60.0 |
l6 | 20.0 |
d3 | 7.5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.