Quantity | Unit price |
---|---|
1 - 9 | £ 163.74 |
10 - 19 | £ 147.37 |
20 - 49 | £ 139.18 |
50 - 99 | £ 130.99 |
100 + | £ 114.62 |
Rail size | 45.0 |
---|---|
l1 | 145.0 |
h1 | 60.0 |
l2 | 110.0 |
w1 | 86.0 |
l3 | 60.0 |
h2 | 8.9 |
h3 | 15.5 |
h4 | 31.1 |
d1 | M10 |
h5 | 17.0 |
d2 | 14.0 |
h6 | 14.4 |
w2 | 60.0 |
w3 | 45.0 |
w4 | 20.5 |
l4 | 16.0 |
l5 | 105.0 |
l6 | 22.5 |
d3 | 20.0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue