These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Material: Aluminium Series Code: SRL1753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h2 | d1 tol H6 | h1 | h3 ±005 | l1 | d2 | h4 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 46.40 - £ 66.29 | 18 In stock |
26.0
|
16.0
|
33.0
|
46.0
|
45.0
|
M5x12
|
9.0
|
||
£ 58.09 - £ 82.99 | Request the lead time here |
32.0
|
20.0
|
39.0
|
55.0
|
50.0
|
M6x12
|
11.0
|
||
£ 70.01 - £ 100.02 | Request the lead time here |
26.0
|
16.0
|
33.0
|
46.0
|
45.0
|
M5x12
|
9.0
|
||
£ 58.32 - £ 83.31 | 7 In stock |
36.0
|
25.0
|
47.0
|
63.0
|
65.0
|
M6x12
|
14.0
|
||
£ 75.24 - £ 107.49 | Request the lead time here |
36.0
|
25.0
|
47.0
|
63.0
|
65.0
|
M6x12
|
14.0
|
||
£ 63.55 - £ 90.79 | 5 In stock |
32.0
|
20.0
|
39.0
|
55.0
|
50.0
|
M6x12
|
11.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.