Menu Search

Uniplug M30 31.4 mm 11.0 mm LDPE - PIR Red

This uniplug has a unique design allowing a quick and secure fitting into threaded holes. The fitting design is push fit with fins locking the part into threads.
Essentra Part Number:

10071236

Manufacturer Part Number:

10515

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.3454
2000 + £ 0.1254
Standard pack: 2000

Order in multiple of 200

Total price:

£ 69.08

200 x £ 0.3454

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 31.4
L 11.0
Thread Size 3/4 in NPT; 1 3/16 in UNF; 7/8 in BSP; M30
Thread Standard UNF
Thread Standard NPT
Thread Standard Metric
Thread Standard BSP
Material LDPE - PIR
Colour Red
Commodity Code 39235
Recycled Content Percentage % 98%

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us