Menu Search

Uniplug Push Fit 19.7 mm 9.5 mm LDPE Red

This uniplug has a unique design allowing a quick and secure fitting into threaded holes. The fitting design is push fit with fins locking the part into threads.
Item code:

10533

14894 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1871
5000 + £ 0.0681
Standard pack: 5000

Order in multiple of 500

Total price:

£ 93.55

500 x £ 0.1871

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Compatible Thread Sizes (All) 3/4 UNF,1/2 BSP,M20
Length Under Head 9.5 mm
Rib Diameter 19.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us