Menu Search

Universal Cable Bushings

In stock

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter View
£ 0.1889 - £ 0.1889 Request the lead time here
7.9 mm
12.7 mm
£ 0.4738 - £ 0.4738 Request the lead time here
12.7 mm
19.1 mm
£ 0.4599 - £ 0.4599 Request the lead time here
12.7 mm
19.1 mm
£ 0.1149 - £ 0.1406 Request the lead time here
7.6 mm
12.7 mm
22AF1093 £ 0.0994 - £ 0.1227 1014 In stock
20.6 mm
27.8 mm
£ 0.0735 - £ 0.0908 Request the lead time here
27.8 mm
20.6 mm
  • of 2
Snap Fit Bushing Universal 12.7 mm 1.6 mm 7.9 mm Nylon

PGSD-1

Price Range
£ 0.1889 - £ 0.1889

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.9 mm
  • Compatible Hole Diameter
    12.7 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    6.4 mm
Snap Fit Bushing Universal 19.1 mm 1.6 mm 0.500 in Nylon

PGSD-3

Price Range
£ 0.4738 - £ 0.4738

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    12.7 mm
  • Compatible Hole Diameter
    19.1 mm
  • Flange Thickness
    1.6 mm
  • Head Diameter
    21.4 mm
  • Overall Height
    6.4 mm
Snap Fit Bushing Universal 19.1 mm 3.2 mm 0.500 in Nylon

PGSD-7

Price Range
£ 0.4599 - £ 0.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    12.7 mm
  • Compatible Hole Diameter
    19.1 mm
  • Flange Thickness
    1.2 mm
  • Head Diameter
    21.4 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Universal 12.7 mm 6.4 mm 7.6 mm Nylon

466847

Price Range
£ 0.1406 - £ 0.1149

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    7.6 mm
  • Compatible Hole Diameter
    12.7 mm
  • Head Diameter
    15.2 mm
  • Overall Height
    13.8 mm
  • Full Material
    Nylon 6/6
Snap Fit Bushing Universal 27.8 mm 20.6 mm Nylon

22AF1093

Price Range
£ 0.1227 - £ 0.0994

Stock Levels
1014 In stock
Attributes
  • Approximate Cable Holding Diameter
    20.6 mm
  • Compatible Hole Diameter
    27.8 mm
  • Head Diameter
    29.4 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Universal 20.6 mm 27.8 mm Nylon

22AF0812

Price Range
£ 0.0908 - £ 0.0735

Stock Levels
Request the lead time here
Attributes
  • Approximate Cable Holding Diameter
    27.8 mm
  • Compatible Hole Diameter
    20.6 mm
  • Head Diameter
    22.6 mm
  • Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm