10311103
CP-RJ11
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1757 |
| 5000 - 9999 | £ 0.1729 |
| 10000 + | £ 0.1686 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Connector Type | RJ11 |
|---|---|
| Material | Silicone |
| Colour | Black |
| H | 0.335 in |
| H | 8.5 mm |
| h1 | 2.5 mm |
| h1 | 0.098 in |
| L1 | 10.5 mm |
| L1 | 0.413 in |
| A | 0.244 in |
| A | 6.2 mm |
| B | 0.378 in |
| B | 9.6 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue