10311127
CP-USB-A-429
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.186 |
| 5000 - 9999 | £ 0.1713 |
| 10000 + | £ 0.1611 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Connector Type | USB-A |
|---|---|
| Type | 2 |
| Hole Type | Square |
| Material | EPDM |
| Colour | Black |
| H | 0.52 in |
| H | 13.2 mm |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| L1 | 6.7 mm |
| L1 | 0.264 in |
| A | 0.256 in |
| A | 6.5 mm |
| B | 14.0 mm |
| B | 0.551 in |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue