Quantity | Unit price |
---|---|
1000 + | £ 0.182 |
Classification | Indicative Seal |
---|---|
Seal Type | Meter Seal |
Type | AnchorLock |
Removability | Cutting tool required |
Colour | Green |
Body Material | Polycarbonate |
Insert Material | ABS |
Cable Diameter | 2.0 mm |
Cable Diameter | 0.079 in |
Strap Length | 150.0 mm |
Strap Length | 5.906 in |
Body Length | 24.0 mm |
Body Length | 0.945 in |
Body Width | 18.0 mm |
Body Width | 0.709 in |
Body Thickness | 6.0 mm |
Body Thickness | 0.236 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue